Schottky Diode 7V Low Noise

Obsolete

Overview

The Schottky Diode is designed primarily for UHF mixer applications but suitable also for use in detector and ultra-fast switching circuits. This device is supplied in an inexpensive plastic package for low-cost, high-volume consumer requirements. It is also available in Surface Mount package.

  • Low Noise Figure - 6.0 dB Typ @ 1.0 GHz
  • Very Low Capacitance - Less Than 1.0 pF @ Zero Volts
  • High Forward Conductance - 0.5 Volts (Typ) @ IF = 10 mA
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MBD101

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBD101

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

-

7

0.6

2.4

-

-

-

1

Price N/A

More Details

MBD101G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

-

7

0.6

2.4

-

-

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.