0.5A Bridge Rectifier

Favorite

Overview

The MB family of bridge rectifiers is a 0.5 A rectifier family that achieves high surge current absorption within a very small foot print. Within its small 35 mm2 form factor, the MB family shines in its surge capability. In order to absorb high surge currents, the design supports a 35 A IFSM rating and a 5.0 A2Sec I2T rating. Devices in the family are also rated to breakdown voltages of up to 1000 V. These features make the MB family ideal for small power supplies that need a little extra surge capability. For higher IFAV current ratings, lower profile packaging, or lower VF values, explore the ON Semiconductor MDB family of bridge rectifiers. For improved VF and efficiency values in the MB package or even higher surge capability, ask about ON Semiconductor’s pending MBxSV family.

  • This product is general usage and suitable for many different applications.
  • Low-Leakage
  • Surge Overload Rating: 35 A Peak
  • Ideal for Printed Circuit Board
  • UL Certified: UL #E258596
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MB10S

Loading...

Active

CAD Model

Pb

A

H

P

SOIC4 W

1

260

REEL

3000

N

Bridge

0.5

-

1000

1

35

0.005

$0.2056

More Details

Show More

1-25 of 25

Products per page

Jump to :