Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor

Favorite

Overview

The MAX809/NCV809 and MAX810 are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components are required.

The reset output is driven active within 10 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a timeout period which is trimmed by factory after VCC rises above the reset threshold. The MAX810 has an active-high RESET output while the MAX809 has an active-low RESETbar output. Both devices are available in a SOT-23 and SC-70 packages.

The MAX809/810 are optimized to reject fast transient glitches on The VCCline. Low supply current of 0.5 µA (VCC = 3.3 V) makes these devices suitable for battery powered applications.

  • Computers
  • Embedded Systems
  • Battery Powered Equipment
  • Critical Microprocessor Power Supply Monitoring
  • Body Electronic
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Occupant Protection
  • Powertrain
  • Precision VCC Monitor for 1.5 V, 1.8V, 2.5 V, 3.0 V, 3.3 V and 5.0 V supplies
  • Precision Monitoring Voltages from 1.2 V to 4.9 V Available in 100 mV Steps
  • Four Guaranteed Minimum RESET Output Duration
    (1ms, 20ms, 100ms and 140ms)
  • RESET Output Guaranteed to VCC = 1.0 V
  • Low 1.0 µA Supply Current
  • VCC Transient Immunity
  • Small SOT-23 and SC-70 Package
  • No External Components
  • Wide Operating Temperature: -40°C to 105°C
  • NCV Version for Automotive
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
Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

MAX809SQ308T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

1

5.5

3.08

0.5

Low

Yes

No

No

$0.1597

More Details

MAX809STRG

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

1

5.5

2.93

0.5

Low

Yes

No

No

$0.1128

More Details

Show More

1-25 of 25

Products per page

Jump to :