Switching Diode 80V

Obsolete

Overview

These Silicon Epitaxial Planar Diodes are designed for use in ultra high speed switching applications. These devices are housed in the SC-59 package which is designed for low power surface mount applications.

  • Fast trr, < 3.0 ns
  • Low CD, < 2.0 pF
  • Available in 8 mm Tape and Reel Use M1MA151/2AT1 to order the 7 inch/3000 unit reel. Use M1MA151/2AT3 to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to M1MA152A
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
Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

M1MA152AT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-59-3

1

235

REEL

3000

No

-

80

1.2

0.1

-

3

2

Price N/A

More Details

M1MA152AT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-59-3

1

260

REEL

3000

No

-

80

1.2

0.1