feedback
Rate this webpage

Need
Support?


LV8716QA: Dual H-bridge Motor Driver

Overview
Specifications
Datasheet: Dual H-bridge Motor Driver
Rev. 1 (473kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
LV8716QA is 2ch H-bridge driver in the forward/reverse/brake/standby 4 mode corresponding to a low voltage drive. It is the best for the stepper motors for a battery drive, such as a mobile printer and DC motors.
Features   Benefits
     
  • Available constant current control less RF high power resistance
 
  • Low cost and easy design
  • Low ON resistance (Upper side : 0.65Ω, Lower side 0.35Ω : Ta=25°C, Io=1.0A)
 
  • High Efficiency
  • Built-in UVLO, TSD circuit
 
  • Safety Design
  • Standby current 0A
 
  • Low consumption
  • Motor supply voltage range: 2.7V to 10.5V
 
  • Available low input voltage device, wide operating voltage
  • Small Package
 
  • Reduction of substrate size
  • 4 mode of forward/reverse/brake/standby
   
  • BiDCMOS process IC
   
Applications   End Products
  • Stepper/Brush DC Motors
  • Portable Device
  • Industrial
 
  • Barcode Printer
  • Label Printer
  • Card Terminal
  • POS Printer
  • Toy
  • Thermal Printer
  • Portable Scanner
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LV8716QA-MH Active
Pb-free
Halide free
Dual H-bridge Motor Driver QFN-16 485G-01 1 Tape and Reel 3000 $0.72
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Datasheet: Dual H-bridge Motor Driver
Rev. 1 (473kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free 
 Halide free 
 Active     Dual H-bridge Motor Driver   Stepper/ Brush DC   2.7   10.5   2.7   10.5   1   1.5 
 1 
 1/2 
 Parallel     External Resistor   
 Over-Current 
 Thermal 
 UVLO 
   1   QFN-16 
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?