feedback
Rate this webpage

Need
Support?


LV8713T: Stepping Motor Driver, PWM, Constant Current Control

Overview
Specifications
Applications
Datasheet: Stepping Motor Driver, PWM, Constant Current Control
Rev. 0 (243.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The LV8713T is a microstepping motor driver with built-in translator for easy operation. It supports full-step, half-step, 1/16-step, and 1/32-step resolution. The LV8713T is optimal for driving stepping motors of scanners and small printers.
Features   Benefits
     
  • Control mode can be set to 2-phase, 1-2 phase, 4W1-2 phase , or 8W1-2 phase
 
  • Various Step Adjustment Available
  • Microstep can control easily by the CLK-IN input.
 
  • Easy Control for Micro-step Drive
  • Stand-by Current: 0uA
 
  • Low Consumption
  • TSSOP24 Package
 
  • Small Design
  • Single-channel PWM constant-current control stepping motor driver incorporated.
   
  • VM max = 18V
   
  • IO max = 0.8A
   
  • RON = 1.1 (upper and lower total, typical, Ta = 25C )
   
  • A thermal shutdown circuit and a low voltage detecting circuit are built into
   
Applications   End Products
  • Stepper Motors
  • Computing & Peripherals
 
  • Security Cameras
  • Document Scanner
  • PoE Point of Sales Terminal
  • PoE Security Camera
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (4)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8713TGEVB Active
Pb-free
Microstepping Motor Driver IC Evaluation Board
Avnet (2015-07-09) : 1
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LV8713T-MPB-H Active
Pb-free
Halide free
Stepping Motor Driver, PWM, Constant Current Control TSSOP-24 948BA 3 Fan-Fold 70 $2.0333
LV8713T-TLM-H Active
Pb-free
Halide free
Stepping Motor Driver, PWM, Constant Current Control TSSOP-24 948BA 3 Tape and Reel 2000 $1.525
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 20:18:43 MST 2015) : 2
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : <100
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 20:18:43 MST 2015) : 32
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: Stepping Motor Driver, PWM, Constant Current Control
Rev. 0 (243.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free 
 Halide free 
 Active     Stepping Motor Driver, PWM, Constant Current Control   Stepper   4   16   2.7   5.5   0.8   1 
 1 
 1/16 
 1/32 
 ½ 
 Clock     External Resistor   
 Over-Current 
 Thermal 
 UVLO 
   1.1   TSSOP-24 
 Pb-free 
 Halide free 
 Active     Stepping Motor Driver, PWM, Constant Current Control   Stepper   4   16   2.7   5.5   0.8   1 
 1 
 1/16 
 1/32 
 ½ 
 Clock     External Resistor   
 Over-Current 
 Thermal 
 UVLO 
   1.1   TSSOP-24 
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?