Product Description
The LV8548MC is a 2-channel low saturation voltage forward/reverse motor driver IC. It is optimal for motor drive in 12V system products and can drive either two DC motors, one DC motor using parallel connection, or it can drive a stepping motor in Full-step and Half-step.
|
Features |
|
Benefits |
| |
| |
| |
|
-
DMOS output transistor adoption (Upper and lower total RON = 1Ωtyp)
|
|
|
-
For one power supply (The control system power supply is unnecessary.)
|
|
-
The control system power supply is unnecessary.
|
-
Current consumption 0 when standing by
|
|
|
-
The compact package (SOIC10) is adopted.
|
|
|
-
VCC max = 20v, IO max = 1A
|
|
|
|
|
|
|
-
Our motor driver IC, LB1948MC, and compatible pin
|
|
|
-
It is possible to connect it in parallel (parallel, connected operation of drive ch).
|
|
|
|
Applications |
|
End Products |
- Consumer
- Industrial
- Computing & Peripherals
|
|
- Refrigerator
- Flatbed Scanner
- Document Scanner
- PoE Point of Sales Terminal
- Clothes Dryer
- Vacuum cleaner
- Time Recorder
- POS Printer
- Label Printer
- TOY
|