Product Description
LV8400V is a single channel forward/reverse motor driver. It operates in forward, reverse, brake and standby modes. A P/N-channel structure in the H-bridge output stage minimizes the number of external components needed, and provides low ON resistance (0.33 Ω, typical). This IC is optimal for driving motors that need large current.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Low output ON resistance 0.33Ω
|
|
-
Low heat generation,
High Efficiency
|
-
Built-in low voltage reset and thermal shutdown circuit
|
|
|
-
Output Stage Pch/Nch Transistor
|
|
|
|
|
|
|
|
|
|
|
-
1-channel forward/reverse motor driver
|
|
|
|
|
|
|
-
Built-in constant current output circuit
|
|
|
-
Four mode function forward/reverse, brake, standby.
|
|
|
|
Applications |
|
End Products |
- Brush DC Motors
- Portable & Wireless
- Industrial
|
|
- Cameras
- Digital Still Camera
- PoE point of sales terminal
- LCD projector
- Digital single-lens reflex camera
|