Adjustable/2.5 V, 1% Tolerance Shunt Regulator

Favorite

Overview

The LM431A / LM431B / LM431C are three terminal output adjustable regulators with thermal stability over the full operating temperature range. The output voltage can be set to any value between VREF (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuit provides a sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications.

  • This product is general usage and suitable for many different applications.
  • Programmable output voltage to 36 V
  • Low dynamic output impedance 0.2 Ω (Typical)
  • Sink current capability of 1.0 to 100 mA
  • Equivalent full-range temperature coefficient of 50 ppm/°C (Typical)
  • Temperature compensated for operation over full rated operating temperature range
  • Low output noise voltage
  • Fast turn-on response
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
V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

LM431BCMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Adjustable

2.5

1

-

0.0015

36

-25

85

Price N/A

More Details

LM431BCZX

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

Adjustable

2.5

1

-

0.0015

36

-25

85

$0.0676

More Details

LM431BCZXA

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

Adjustable

2.5

1

-

0.0015

36

-25

85

$0.072

More Details

LM431BIZX

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

Adjustable

2.5

1

-

0.0015

36

-40

85

$0.0657

More Details

Show More

1-25 of 25

Products per page

Jump to :