Adjustable/2.5 V, 1% Tolerance Shunt Regulator

Last Shipments

Overview

The LM431A / LM431B / LM431C are three terminal output adjustable regulators with thermal stability over the full operating temperature range. The output voltage can be set to any value between VREF (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuit provides a sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications.

  • This product is general usage and suitable for many different applications.
  • Programmable output voltage to 36 V
  • Low dynamic output impedance 0.2 Ω (Typical)
  • Sink current capability of 1.0 to 100 mA
  • Equivalent full-range temperature coefficient of 50 ppm/°C (Typical)
  • Temperature compensated for operation over full rated operating temperature range
  • Low output noise voltage
  • Fast turn-on response

Tools and Resources

Product services, tools and other useful resources related to LM431B

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

LM431BCMX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

Adjustable

2.5

1

-

0.0015

36

-25

85

Price N/A

More Details

LM431BCZX

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

Adjustable

2.5

1

-

0.0015

36

-25

85

Price N/A

More Details

LM431BCZXA

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

Adjustable

2.5

1

-

0.0015

36

-25

85

Price N/A

More Details

LM431BIZX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

Adjustable

2.5

1

-

0.0015

36

-40

85

Price N/A