Comparator, Single

Favorite

Overview

The ability to operate from a single power supply of 5.0 V to 30 V or +/-15 V split supplies, as commonly used with operational amplifiers, makes the LM211/LM311 a truly versatile comparator. Moreover, the inputs of the device can be isolated from system ground while the output can drive loads referenced either to ground, the VCC or the VEE supply. This flexibility makes it possible to drive DTL, RTL, TTL, or MOS logic. The output can also switch voltages to 50 V at currents to 50 mA. Thus the LM211/LM311 can be used to drive relays, lamps or solenoids.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

LM311D

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

1

5

36

8

2.4

200

7.5

0

70

Price N/A

More Details

LM311DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

1

5

36

8

2.4

200

7.5

0

70

Price N/A

More Details

LM311DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

1

5

36

8

2.4

200

7.5

0

70

Price N/A

More Details

LM311DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

1

5

36

8

2.4

200

7.5

0

70

$0.1345

More Details

LM311N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

1

5

36

8

2.4

200

7.5

0

70

Price N/A

More Details

LM311NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

1

5

36

8

2.4

200

7.5

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :