Two-Channel Electronic Volume Control System

Obsolete

Overview

The LC75344MD is a two-channel electronic volume control IC that is controlled by data input over a serial interface.

  • Built-in buffer amplifiers minimize the number of external components required.
  • Fabricated in a silicon gate CMOS process to minimize the switching noise generated by internal switches.
  • Built-in reference voltage generation circuit for the analog ground level.
  • All settings are controlled by data input over a serial interface.

Tools and Resources

Product services, tools and other useful resources related to LC75344MD
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
Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC75344MD-AH

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-10 NB

3

260

REEL

2500

No

Electronic Volume

Serial

-

300

4.5

10

-30

75