feedback
Rate this webpage

Need
Support?


LC05132C01MT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

Overview
Specifications
Applications
Datasheet: 1-Cell Lithium-Ion Battery Protection IC with integrated Power MOS FET
Rev. 2 (521kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The LC05132C01MT is a protection IC for 1-cell lithium-ion secondary batteries with integrated power MOS FET. Also it integrates highly accurate detection circuits and detection delay circuits to prevent batteries from over-charging, over-discharging, over-current discharging and over-current charging. In addition, main system can execute the power-on reset of itself by turning off the charge FET and discharge FET of LC05132C01MT for a certain time period, with a reset signal. A battery protection system can be made by only LC05132C01MT and few external parts.
Features   Benefits
     
  • Integrated power MOSFET
 
  • Easy design
  • Low Rsson 11mΩ
 
  • Low power dissipation
  • PKG fuse trimming
 
  • Short TAT for preparing
  • Reducing the dispersion of over-current detection
 
  • Highly accurate detection
  • Reset function
    Reset release time : 5s (typ) [Ta=25°C]
 
  • More safe operation for embedded battery
Applications   End Products
  • 1-cell Lithium-ion Secondary Batteries Protection
 
  • Smart phone
  • Tablet
  • Wearable device
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LC05132C01MTTTG Active
Pb-free
Halide free
Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion WDFN-6 Dual Flag 511BZ 3 Tape and Reel 4000 $0.8
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Datasheet: 1-Cell Lithium-Ion Battery Protection IC with integrated Power MOS FET
Rev. 2 (521kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description VCC Min (V) VCC Max (V) P(AV) Max (W) VIT+ Typ (V) VIT Typ (V) IDDH Max (uA) TA Min (°C) TA Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion   2   5   0.45       6   -40   100   WDFN-6 Dual Flag 
Previously Viewed Products
Clear List

New Products
 

LC05132C01NMT  Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

  • Highly accurate detection voltage/current at Ta = Tj = 25°C, VCC = 3.7 V
  • Low impedance reduces heat dissipation
  • Reset function