feedback
Rate this webpage

Need
Support?


LC05112CMT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

Overview
Specifications
Applications
Datasheet: 1-Cell Lithium-Ion Battery Protection IC with integrated Power MOSFET
Rev. 1 (354kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The LC05112CMT is a protection IC for 1-cell lithium-ion secondary batteries with integrated power MOS FET. Also it integrates highly accurate detection circuits and detection delay circuits to prevent batteries from over-charging, over-discharging, over-current discharging and over-current charging. A battery protection system can be made by only LC05112CMT and few external parts.
Features   Benefits
     
  • Integrated power MOSSFET
 
  • Easy design
  • Low Rsson 11mΩ
 
  • Low power dissipation
  • PKG fuse trimming
 
  • Short TAT, High accuracy
  • Reducing the dispersion of over-current detection
 
  • High safety
  • Shat down Low current <0.1µA
 
  • Long battery life
Applications   End Products
  • Battery protection units
 
  • Smart phones
  • Tablet PCs
  • Wearable devices
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LC05112C01MTTTG Active
Pb-free
Halide free
Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion WDFN-6 Dual Flag 511BZ 3 Tape and Reel 4000 $0.6667
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Datasheet: 1-Cell Lithium-Ion Battery Protection IC with integrated Power MOSFET
Rev. 1 (354kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description VCC Min (V) VCC Max (V) P(AV) Max (W) VIT+ Typ (V) VIT Typ (V) IDDH Max (uA) TA Min (°C) TA Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion 
 2 
 2 
 5 
 5 
 0.35       6   -40   85   WDFN-6 Dual Flag 
Previously Viewed Products
Clear List

New Products
 

LC05132C01NMT  Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

  • Highly accurate detection voltage/current at Ta = Tj = 25°C, VCC = 3.7 V
  • Low impedance reduces heat dissipation
  • Reset function