Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

LC03-6: Low Capacitance Transient Voltage Suppressor for High Speed Data Interfaces

Product Description
The LC03-6 transient voltage suppressor is designed to protect requipment attached to high speed communication lines from ESD, EFT, and lighting.
Features
 
  • SO-8 Package
  • Peak Power - 2000 Watts 8 x 20 µS
  • ESD Rating:
    IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact)
    IEC 61000-4-4 (EFT) 40 A (5/50 ns)
    IEC 61000-4-5 (lighting) 23 (8/20 µs)
  • UL Flammability Rating of 94V-0
  • Pb-Free Package is Available
Applications
  • High Speed Communication Line Protection
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 Pb-free   Active     Low Capacitance Transient Voltage Suppressor for High Speed Data Interfaces 
 Ethernet (10/100, Gigabit) 
 T1/E1, T3/E3 
 2   Unidirectional   25   6   5   20   2000   SOIC-8 
Package Availability
Type
PB free
Standard
SOIC-8 x x