100 mA LDO Linear Voltage Regulator with Reset, Delay Reset and Early Warning

Favorite

Overview

The L4949 is a 5.0 V voltage regulator with a very low dropout and additional functions such as power-on reset and input voltage sense.

It is designed for supplying the micro-computer controlled systems especially in automotive applications.

  • Powertrain and Engine Control
  • Body and Chassis
  • Automotive
  • 5.0V / 100mA High Precision Standby Output Voltage +/- 1% at 25C ambient temperature
  • Very Low Dropout Voltage Less Than 0.4V
  • Programmable Reset Pulse Delay With External Capacitor
  • Integrated Voltage Sense Comparator and Power On Reset
  • Integrated Protections:
    - Thermal Shutdown
    - Short Circuit
    Transient Input Voltage Up to 40V
  • AEC-Q100 qualified

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

L4949D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Single

Positive

5

0.1

-

28

0.3

-

-

-

-

-

Automotive

Price N/A

More Details

L4949DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Single

Positive

5

0.1

-

28

0.3

-

-

-

-

-

Automotive

Price N/A

More Details

L4949DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Single

Positive

5

0.1

-

28

0.3

-

-

-

-

-

Automotive

Price N/A

More Details

L4949DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.1

-

28

0.4

-

-

-

-

-

Automotive

Price N/A

More Details

L4949N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Single

Positive

5

0.1

-

28

0.3

-

-

-

-

-

Automotive

Price N/A

More Details

L4949NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Single

Positive

5

0.1

-

28

0.3

-

-

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :