NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Collector-Emitter Voltage : VCEO= KST05: 60V
  • Collector-Emitter Voltage : VCEO=KST06: 80V
  • Collector Dissipation: PC (max) = 350mW
  • Complement to KST55/56Driver Transistor
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KST06MTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

NPN

General Purpose

0.25

0.5

80

80

4

-

1.2

50

-

100

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :