NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Collector-Emitter Voltage : VCEO= KSP42: 300V
  • Collector-Emitter Voltage : VCEO= KSP43: 200V
  • Collector Dissipation : PC = 625mW Amplifier Transistor
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSP43BU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.5

0.5

200

200

6

0.9

-

40

-

50

0.625

Price N/A

More Details

KSP43TA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

NPN

General Purpose

0.5

0.5

200

200

6

0.9

-

40

-

50

0.625

$0.0533

More Details

Show More

1-25 of 25

Products per page

Jump to :