NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Collector-Emitter Voltage : VCBO= KSP05: 60V
  • Collector-Emitter Voltage : VCBO=KSP06: 80V
  • Collector Dissipation: PC (max) = 625mW
  • Complement to KSP55/56Amplifier Transistor
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSP06BU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.25

0.5

80

80

4

-

1.2

50

-

100

0.625

Price N/A

More Details

KSP06TA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.25

0.5

80

80

4

-

1.2

50

-

100

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :