NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Electrically Similar to Popular KSE3055T
  • DC Current Gain Specified to 10 A
  • High Current Gain - Bandwidth Product: fT=2 MHz (MIN), IC= 500 mA
  • General Purpose Amplifier and Low Speed Switching Applications
  • D-PAK for Surface Mount
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSH3055TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

N

NPN

General Purpose

8

10

60

70

5

-

1.8

20

100

2

20

Price N/A

More Details

KSH3055TM

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

General Purpose

8

10

60

70

5

-

1.8

20

100

2

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :