NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Low Collector-Emitter Saturation Voltage: VCE(sat) = 1 V (Max.) @ 8 A
  • Fast Switching Speeds
  • Complement to KSE45H
  • General Purpose Power Switching
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSE44H11

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

N

NPN

General Purpose

1

10

80

-

5

1.5

-

60

-

50

50

$0.4403

More Details

KSE44H11TU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

General Purpose

1

10

80

-

5

1.5

-

60

-

50

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :