NPN Silicon Darlington Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • High DC Current Gain
  • Low Collector Saturation Voltage
  • Built-in a Damper Diode at E-C
  • High Power Dissipation: PC= 1.3 W (Ta=25°C)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSD1692YS

Loading...

Active

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

Y

NPN

General Purpose

1.2

3

100

150

8

2

-

4000

12000

-

15

$0.276

More Details

Show More

1-25 of 25

Products per page

Jump to :