NPN Silicon Transistor Planar Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Wide Safe Operating Area
  • Built-in Free Wheeling Diode
  • Suitable for Electronic Ballast Application
  • Small Variance in Storage Time
  • Two Package Choices: D-PAK or TO-220
  • High Voltage Power Switch

Tools and Resources

Product services, tools and other useful resources related to KSC5402D
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSC5402DTF

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2000

No

NPN

General Purpose

0.75

2

450

1000

12

1.1

-

14

29

11

30