NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Complement to KSA931
  • High Collector-Base Voltage : VCBO= 80 V
  • Collector Current : I C =700 mA
  • Collector Dissipation : PC =1 W Low Frequency Amplifier & Medium Speed Switching
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSC2331YTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.7

0.7

60

80

8

1.2

-

120

240

30

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :