PNP Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Low Frequency Amplifier
  • Collector-Base Voltage : VCBO = -60V
  • Complement to KSC945
  • Suffix “-C” means Center Collector (1. Emitter 2. Collector 3. Base)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSA733CGBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

200

400

50

0.25

Price N/A

More Details

KSA733CYTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

120

240

50

0.25

Price N/A

More Details

KSA733GBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

200

400

50

0.25

Price N/A

More Details

KSA733GTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

200

400

50

0.25

Price N/A

More Details

KSA733YTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

120

240

50

0.25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :