Interline Transfer CCD Image Sensor, 1.9 MP

Favorite

Overview

EOL has been announced for this device

The KAI-2001 Image Sensor is a high-performance 2-million pixel sensor designed for a wide range of medical, scientific and machine vision applications. The 7.4 μm square pixels with microlenses provide high sensitivity and the large full well capacity results in high dynamic range. The split horizontal register offers a choice of single or dual output allowing either 15 or 30 frame per second (fps) video rate for the progressively scanned images. Also included is a fast line dump for sub-sampling at higher frame rates. The vertical overflow drain structure provides antiblooming protection and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag and low smear.

  • Machine Vision
  • Scientific
  • High resolution
  • High sensitivity
  • High dynamic range
  • Low noise architecture
  • High frame rate
  • Binning capability for higher frame rate
  • Electronic shutter
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

KAI-2001-AAA-CF-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Interline CCD

1.9

30

1 inch

Electronic

7.4 x 7.4

Analog

Mono

Price N/A

More Details

KAI-2001-AAA-CR-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Interline CCD

1.9

30

1 inch

Electronic

7.4 x 7.4

Analog

Mono

Price N/A

More Details

KAI-2001-ABA-CD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Interline CCD

1.9

30

1 inch

Electronic

7.4 x 7.4

Analog

Mono

Price N/A

More Details

KAI-2001-ABA-CP-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Interline CCD

1.9

30

1 inch

Electronic

7.4 x 7.4

Analog

Mono

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :