650V Integrated Power Switch for 14Watt offline flyback converters

Favorite

Overview

The ON Semiconductor Power Switch(FPS) product family is speciallydesigned for an off-line SMPS with minimal external components. The ON Semiconductor Power Switch(FPS) consist of highvoltage power SenseFET and current mode PWM IC. IncludedPWM controller features integrated fixed oscillator, under voltage lock out, leading edge blanking, optimized gate turn-on/turn-off driver, thermal shut down protection, over voltage protection, and temperature compensated precision currentsources for loop compensation and fault protection circuitrycompared to discrete MOSFET and controller or RCC switching converter solution, The ON Semiconductor Power Switch(FPS)can reduce total component count, design size, weight and at thesame time increase efficiency, productivity, and system reliability. It is well suited for cost effective design of flyback converters.

  • AC-DC Merchant Power Supply - Desktop PC
  • AC-DC Merchant Power Supply - Video game console, flat Panel TV, DVR, STB
  • Desktop PC
  • DVD
  • DVD/Set Top Boxes
  • External AC-DC Merchant Power Supply - Portable Consumer
  • Other Consumer Products
  • Set Top Boxes
  • Precision Fixed Operating Frequency (100/67/50kHz )
  • Low Start-up Current (Typ. 100uA)
  • Pulse by Pulse Current Limiting
  • Over Load Protection
  • Over Voltage Protection (Min. 25V) - except KA5H0165RVN
  • Internal Thermal Shutdown Function
  • Under Voltage Lockout
  • Internal High Voltage Sense FET
  • Auto-Restart Mode
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :