Adjustable/2.5V, 2% Tolerance Shunt Regulator

Last Shipments

Overview

The KA431S / KA431SA / KA431SL are three-terminal adjustable regulator series with a guaranteed thermal stability over the operating temperature range. The output voltage can be set to any value between VREF (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuitry provides a sharp turn-on characteristic, making these devices excellent replacement for Zener diodes in many applications.

  • This product is general usage and suitable for many different applications.
  • Programmable Output Voltage to 36 V
  • Low Dynamic Output Impedance 0.2 Ω (Typical)
  • Sink Current Capability: 1.0 to 100 mA
  • Equivalent Full-Range Temperature Coefficient of 50 ppm/°C (Typical)
  • Temperature Compensated for Operation Over Full Rated Operating Temperature Range
  • Low Output Noise Voltage
  • Fast Turn-on Response

Tools and Resources

Product services, tools and other useful resources related to KA431S
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
V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

KA431SMF2TF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT23−3L

1

260

REEL

3000

No

Adjustable

2.5

2

0.0015

0.45

36

-25

85

Price N/A

More Details

KA431SMFTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT23−3L

1

260

REEL

3000

No

Adjustable

2.5

2

0.0015

0.45

36

-25

85