Adjustable/2.5V, 1% Tolerance Shunt Regulator

Last Shipments

Overview

The KA431 / KA431A / KA431L are three-terminal adjustable regulators with a guaranteed thermal stability over the operating temperature ranges. The output voltage may be set to any value between VREF (approximately 2.5V) and 36V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications.

  • This product is general usage and suitable for many different applications.
  • Programmable output voltage to 36 V
  • Low dynamic output impedance 0.2 Ω (Typical)
  • Sink current capability of 1.0 to 100 mA
  • Equivalent full-range temperature coefficient of 50 ppm/°C (Typical)
  • Temperature compensated for operation over full rated operating temperature range
  • Low output noise voltage
  • Fast turn-on response

Tools and Resources

Product services, tools and other useful resources related to KA431A
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
V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

KA431ADTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

Adjustable

2.5

1

0.004

0.45

36

-25

85

Price N/A

More Details

KA431AZBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

Adjustable

2.5

1

0.004

0.45

36

-25

85

Price N/A

More Details

KA431AZTA

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

Adjustable

2.5

1

0.004

0.45

36

-25

85