80 mA 40 V, N-Channel JFET

Last Shipments

Overview

80 mA 40 V, N-Channel JFET packaged in TO-92

  • General
  • General
  • Source and Drain are interchangeable
  • Pb-Free

Tools and Resources

Product services, tools and other useful resources related to J58
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
Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Package Size (mm)

Reference Price

J58

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

N-Channel

8000

80000

40

~NA~

~NA~