IGBT, 400V, 17A, 1.58V, 300mJ, D2PAK
EcoSPARK® I, N-Channel Ignition

Favorite

Overview

The ISL9V3040D3S, ISL9V3040S3S, ISL9V3040P3, and ISL9V3040S3 are the next generation ignition IGBTs that offer outstanding SCIS capability in the space saving D-Pak (TO-252), as well as the industry standard D²-Pak (TO-263), and TO-262 and TO-220 plastic packages. This device is intended for use in automotive ignition circuits, specifically as a coil driver. Internal diodes provide voltage clamping without the need for external components.
EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest ON Semiconductor sales office for more information.
Formerly Developmental Type 49362

  • Body Electronics
  • Space saving D-Pak package availability
  • SCIS Energy = 300mJ at TJ = 25℃
  • Logic Level Gate Drive
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

ISL9V3040S3ST

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

Y

-

400

17

1.6

-

-

-

2100

-

17

-

-

150

-

$1.4924

More Details

Show More

1-25 of 25

Products per page

Jump to :