IGBT, N-Channel Ignition, DPAK, 17A, 1.58V, 300mJ
EcoSPARK® I

Favorite

Overview

The ISL9V3040D3ST-F085C and ISL9V3040S3ST-F085C offer outstanding SCIS capability in the space saving D-Pak (TO-252), as well as the industry standard D2-Pak (TO-263) plastic packages. This device is intended for use in automotive ignition circuits, specifically as a coil driver. Internal diodes provide voltage clamping without the need for external components.
EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest ON Semiconductor sales office for more information.
Formerly Developmental Type 49362.

  • Body Electronics
  • Space saving D-Pak package availability
  • Logic Level Gate Drive
  • SCIS Energy = 300mJ at TJ = 25°C
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

ISL9V3040D3STV

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

-

400

17

1.6

-

-

-

-

-

17

-

-

150

No

$0.6979

More Details

Show More

1-25 of 25

Products per page

Jump to :