Power MOSFET, N-Channel, Logic Level, A-FET, 200 V, 9.8 A, 180 mΩ, TO-220F

Last Shipments

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, planar, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, ad withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switching DC/DC converters, switch mode power supplies, DC-AC converters for uninterrupted power supply and motor control.

  • Other Industrial

  • 9.8 A, 200 V
    rDS(ON) = 180 mΩ @ VGS = 5 V
  • Low Gate Charge (Typ. 40 nC)
  • Low Crss (Typ. 95 pF)
  • Fast Switching Speed
  • 100% Avalanche Tested
  • Improved dv/dt Capability
  • Logic-Level Gate Drive

Tools and Resources

Product services, tools and other useful resources related to IRLS640A
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

IRLS640A

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

N-Channel

PowerTrench® T1

TO-220FP

Small Signal

Logic

0

Single

0

200

-

±20

2

9.8

40

-

180

5.6

40

1310

18.6

1550

200

95

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.