Discrete MOSFETs
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

IRFS450B

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

N

500

390

N-Channel

Single

±30

4

9.6

96

-

-

-

87

2900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :