Power MOSFET, N-Channel, A-FET, 100 V, 2.3 A, 0.2 Ω, SOT-223

Favorite

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, planar, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, ad withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switching DC/DC converters, switch mode power supplies, DC-AC converters for uninterrupted power supply and motor control.

  • Other Industrial
  • Avalanche Rugged Technology
  • Rugged Gate Oxide Technology
  • Lower Input Capacitance
  • Improved Gate Charge
  • Extended Safe Operating Area
  • Lower Leakage Current : 10 μA (Max.) @ VDS = 100 V
  • Lower rDS(on) : 0.155 Ω (Typ.)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

IRFM120ATF

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

250

REEL

4000

N

100

200

N-Channel

Single

±20

4

2.3

2.4

-

-

-

16

370

$0.2799

More Details

Show More

1-25 of 25

Products per page

Jump to :