Product Description
Mosorb devices are designed to protect voltage sensitive components from high volt-age, high energy transients. They have excellent clamping capability, high surge capabili-ty, low zener impedance and fast response time. These devices are available in highly reliable Surmetic axial leaded packages and are ideally-suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications, to protect CMOS, MOS and Bipolar integrated circuits.
|
Features |
| |
|
-
Standard Voltage Range - 6.2 to 250 V
|
-
Peak Power - 1500 Watts @ 1 ms
|
-
Maximum Clamp Voltage @ Peak Pulse Current
|
-
Low Leakage < 5 mA Above 10 V
|
|
|
-
Response Time is Typically < 1 ns
|
-
CASE: Void-free, transfer-molded, thermosetting plastic
|
-
FINISH: All external surfaces are corrosion resistant and leads are readily solderable
|
-
POLARITY: Cathode indicated by polarity band. When operated in zener mode, will bepositive with respect to anode
|
|
|
-
Pb-Free Packages are Available
|