feedback
Rate this webpage

Need
Support?


1N6376: 1500 Watt MOSORB® Transient Voltage Suppressor, 14.1 V Unidir

Overview
Specifications
Packages
Datasheet: 1500 Watt MOSORB® Zener Transient Voltage Suppressors Unidirectional and Bidirectional
Rev. 5 (92.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
Mosorb devices are designed to protect voltage sensitive components from high volt-age, high energy transients. They have excellent clamping capability, high surge capabili-ty, low zener impedance and fast response time. These devices are available in highly reliable Surmetic axial leaded packages and are ideally-suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications, to protect CMOS, MOS and Bipolar integrated circuits.
Features
 
  • Standard Voltage Range - 6.2 to 250 V
  • Peak Power - 1500 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 mA Above 10 V
  • UL Recognition
  • Response Time is Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by polarity band. When operated in zener mode, will bepositive with respect to anode
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1N6376 Last Shipments
Pb-free
Halide free
1500 Watt MOSORB® Transient Voltage Suppressor, 14.1 V Unidir Axial Lead-2 41A-04 NA Bulk Box 500  
1N6376G Active
Pb-free
Halide free
1500 Watt MOSORB® Transient Voltage Suppressor, 14.1 V Unidir Axial Lead-2 41A-04 NA Bulk Box 500 Contact Sales Office
1N6376RL4G Active
Pb-free
Halide free
1500 Watt MOSORB® Transient Voltage Suppressor, 14.1 V Unidir Axial Lead-2 41A-04 NA Tape and Reel 1500 Contact Sales Office
ICTE-12RL4G Last Shipments 
Pb-free
Halide free
1500 Watt MOSORB® Transient Voltage Suppressor, 14.1 V Unidir Axial Lead-2 41A-04 NA Tape and Reel 1500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 19:29:11 MST 2015) : 3000
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: 1500 Watt MOSORB® Zener Transient Voltage Suppressors Unidirectional and Bidirectional
Rev. 5 (92.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     1500 Watt MOSORB® Transient Voltage Suppressor, 14.1 V Unidir   Unidirectional     1500   12   2   21.2   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     1500 Watt MOSORB® Transient Voltage Suppressor, 14.1 V Unidir   Unidirectional     1500   12   2   21.2   Axial Lead-2 
Previously Viewed Products
Clear List