N-Channel UltraFET® Power MOSFET 100V, 56A, 25mΩ

Favorite

Overview

These N-Channel power MOSFETs are manufactured using the innovative UltraFET® process. This advanced process technology achieves the lowest possible on-resistance per silicon area, resulting in outstanding performance. This device is capable of withstanding high energy in the avalanche mode and the diode exhibits very low reverse recovery time and stored charge. It was designed for use in applications where power efficiency is important, such as switching regulators, switching converters, motor drivers, relay drivers, lowvoltage bus switches, and power management in portable and battery-operated products.

  • Switching Regulators
  • Switching Converters
  • Motor Drivers
  • Relay Drivers
  • Low Voltage Bus Switches
  • Power Management in Portable and Battery-Operated Products
  • 56 A, 100 V
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Related Literature<
     - TB334, “Guidelines for Soldering Surface Mount Components to PC Boards”
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

HUFA75639S3ST-F085A

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

100

25

N-Channel

Single

±20

4

56

200

-

-

-

57

2000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :