N-Channel UltraFET Power MOSFET 55V, 2.6A, 90mΩ

Obsolete

Overview

This N-Channel power MOSFET is manufactured using the innovative UltraFET® process. This advanced process technology achieves the lowest possible on-resistance per silicon area, resulting in outstanding performance. This device is capable of withstanding high energy in the avalanche mode and the diode exhibits very low reverse recovery time and stored charge. It was designed for use in applications where power efficiency is important, such as switching regulators, switching converters, motor drives, relay drives, low-voltage bus switches, and power management in portable and battery-operated products.
Formerly developmental type TA75307.

  • Body Electronics
  • Comfort and Convenience
  • Infotainment
  • Portable Navigation
  • Power Train
  • Safety and Control
  • Vehicle Security Systems
  • Other Automotive
  • Other

  • 2.6A, 55V
  • Ultra On-Resistance, rDS(ON) = 0.090Ω
  • Diode Exhibits Both High Speed and Soft Recovery
  • Temperature Compensated PSPICE® Model
  • Thermal Impedance SPICE Model
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Related Literature
     - TB334, “Guidelines for Soldering Surface Mount Components to PC Boards”

Tools and Resources

Product services, tools and other useful resources related to HUFA75307T3ST

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUFA75307T3ST

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

N-Channel

PowerTrench® T1

SOT-223-4

Small Signal

Standard

0

Single

0

55

90

±20

4

2.6

1.1

-

-

-

8.3

250

4

50

115

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.