N-Channel Logic Level UltraFET® 100V, 75A, 15mΩ

Favorite

Overview

N-Channel Logic Level UltraFET® 100 V, 75 A, 15 mΩ

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Ultra Low On-Resistance
     - rDS(ON) = 0.014 Ω, VGS = 10 V
     - rDS(ON) = 0.015 Ω, VGS = 5 V
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
      - SPICE and SABER Thermal Impedance Models
  • Switching Time vs RGS Curves
  • Qualified to AEC Q101
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

HUFA76645S3ST-F085

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

100

14

N-Channel

Single

±20

3

75

310

-

15.5

-

127

4400

$2.4392

More Details

Show More

1-25 of 25

Products per page

Jump to :