N-Channel Logic Level UltraFET Power MOSFET 60V, 44A, 25mΩ

Favorite

Overview

N-Channel Logic Level UltraFET Power MOSFET 60 V, 44 A, 25 mΩ

  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Other Industrial
  • Ultra Low On-Resistance
     - rDS(ON) = 0.022 Ω, VGS = 10
     - rDS(ON) = 0.025 Ω VGS = 5 V
  • Peak Current vs Pulse Width Curve
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
      - SPICE and SABER Thermal Impedance Models
  • UIS Rating Curve
  • Switching Time vs RGS Curves
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

HUF76429S3ST

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

60

22

N-Channel

Single

16

4

44

110

-

27

-

21

1480

$0.8229

More Details

Show More

1-25 of 25

Products per page

Jump to :