60V, 3.8A,75mΩ, SO-8, Logic Level
Dual N-Channel UltraFET®

Favorite

Overview

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Ultra Low On-Resistance- rDS(ON) = 0.090Ω, VGS = 10V- rDS(ON) = 0.105Ω, VGS = 5V
  • Simulation Models-Temperature Compensated PSPICE® and SABER™ Electrical Models - SPICE and SABER Thermal Impedance Models- www.fairchildsemi.com
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Transient Thermal Impedance Curve vs Board MountingArea
  • Switching Time vs RGS Curves
  • Qualified to AEC Q101
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

HUFA76407DK8T-F085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

60

90

N-Channel

Dual

±16

3

3.8

2.5

-

110

5.3

9.4

330

$1.0044

More Details

Show More

1-25 of 25

Products per page

Jump to :