N-Channel UltraFET Power MOSFET 150V, 75A, 16mΩ

Favorite

Overview

N-Channel UltraFET Power MOSFET 150 V, 75 A, 16 mΩ

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Uninterruptible Power Supply
  • Ultra Low On-Resistance
     - rDS(ON) = 16 mΩ, VGS = 10 V
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
     - Spice and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

HUF75852G3

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Y

150

16

N-Channel

Single

±20

4

75

500

-

-

13

215

7690

$7.6286

More Details

Show More

1-25 of 25

Products per page

Jump to :