N-Channel UltraFET Power MOSFET 80V, 75A, 10mΩ

Favorite

Overview

N-Channel UltraFET Power MOSFET 80 V, 75 A, 10 mΩ

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Ultra Low On-Resistance
     rDS(ON) = 0.010 Ω, VGS = 10 V
  • Temperature Compensated PSPICE® and SABERTM Electrical Models
  • Spice and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

HUF75545S3ST

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

80

10

N-Channel

Single

±20

4

75

270

-

-

-

105

3750

$1.5003

More Details

Show More

1-25 of 25

Products per page

Jump to :