N-Channel UltraFET Power MOSFET 55V, 60A, 19mΩ

Favorite

Overview

These N-Channel power MOSFETs are manufactured using the innovative UltraFET process. This advanced process technology achieves the lowest possible on-resistance per silicon area, resulting in outstanding performance. This device is capable of withstanding high energy in the avalanche mode and the diode exhibits very low reverse recovery time and stored charge. It was designed for use in applications where power efficiency is important, such as switching regulators, switching converters, motor drivers, relay drivers, lowvoltage bus switches, and power management in portable and battery-operated products.
Formerly developmental type TA75332.

  • Other Industrial
  • 60A, 55V
  • Temperature Compensated PSPICE® and SABERTMModels
  • SPICE and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Related Literature
  • TB334, “Guidelines for Soldering Surface MountComponents to PC Boards”
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

HUF75332P3

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

55

19

N-Channel

Single

±20

4

60

145

-

-

-

40

1300

$0.8253

More Details

Show More

1-25 of 25

Products per page

Jump to :