600V, SMPS IGBT

Favorite

Overview

The HGTG30N60A4D is a MOS gated high voltage switching devices combining the best features of MOSFETs and bipolar transistors. This device has the high input impedance of a MOSFET and the low on-state conduction loss of a bipolar transistor. The much lower on-state voltage drop varies only moderately between 25°C and 150°C. The IGBT used is the development type TA49343. The diode used in anti-parallel is the development type TA49373. This IGBT is ideal for many high voltage switching applications operating at high frequencies where low conduction losses are essential. This device has been optimized for high frequency switch mode power supplies. Formerly Developmental Type TA49345.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • <lt/>100kHz Operation at 390V, 30A
  • 200kHz Operation at 390V, 18A
  • 600V Switching SOA Capability
  • Typical Fall Time. . . . . . . . . . 60ns at T<sub>J</sub> = 125&°C
  • Low Conduction Loss
  • Temperature Compensating SABER<sup>™Model
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

HGTG30N60A4D

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

-

600

60

1.8

-

-

-

-

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :