12 A Bridge Rectifier

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Integrally molded heatsink provided very low thermal resistance for maximum heat dissipation
  • Surge overload rartings from 300 A to 400 A
  • Isolated voltage from case to lead over 2500 V
  • UL certified, UL #E258596
  • Terminals Finish Material - Silver (solderable per MIL-STD-202, Method 208 for the wire type GBPC-W package), - Nickel for GBPC package
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

GBPC1204

Loading...

Active

CAD Model

Pb

A

H

P

GBPC4 28.75x28.75x11.10

NA

0

BLKBG

50

N

Series

12

-

400

1.1

300

0.005

$2.3125

More Details

GBPC1204W

Loading...

Active

CAD Model

Pb

A

H

P

GBPC4 28.75x28.75x11.10

NA

0

BLKBG

50

N

Series

12

-

400

1.1

300

0.005

$2.2861

More Details

Show More

1-25 of 25

Products per page

Jump to :