NPN Medium Power Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • This device is designed for general purpose medium power amplifiersand switches requiring collector currents to 500 mA and collectorvoltages up to 80 V.
  • Sourced from process 12.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FZT3019

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

NPN

General Purpose

0.5

1

80

140

7

1.1

-

100

300

100

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :