Power MOSFET, 30V, -4.5A/6A, 65mΩ/39mΩ, Complementary Dual SOIC8

Favorite

Overview

FW4604 is Power MOSFET, 30V, -4.5A/6A, 65mΩ/39mΩ, Complementary Dual SOIC8 for General-Purpose Switching Device Application.

  • Motor Drive
  • Fan Motor
  • Low capacitance
  • 2chips in 1Package(PN complementary)
  • ESD Diode - Protected Gate
  • Pb-free,Halogen-free and RoHS Compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FW4604-TL-2W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

±30

N:39.0,P:65.0

Complementary

Dual

20

-

N: 6.0, P: -4.5

1.8

-

N:70.0,P:119.0

-

9.1

430

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :