Dual N-Channel Power MOSFET 60 V, 58 mΩ, 4.5 A,

Last Shipments

Overview

FW297 is a N-Channel Power MOSFET, 60V, 4.5A, 58mΩ, Dual SOIC8 for General-Purpose Switching Device Application.

  • Motor Driver, Load Switch, Led Driver

  • Low On-Resistance : 58mΩ (max) [ID=4.5A, VGS=10V]
  • ESD Diode - Protected Gate
  • 4.0 V Drive
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FW297

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FW297-TL-2W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

60

Q1=Q2=58

20

2.6

4.5

1.8

-

Q1=Q2=84

-

14

750

-

-

59

47

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.